Print Preview
Show Metric
9907
   Coax - Coaxial Cable - Thinnet 10Base2 Ethernet
20 AWG stranded (19x32) .037" tinned copper conductor, foam polyethylene insulation, Duobond® II (100% coverage) plus an overall tinned copper braid shield (93% coverage), PVC jacket.
For more Information
Please call

1-800-Belden1

Click here for Certificate
Put Ups and Colors:
Loading ... Please wait
Usage (Overall)
Suitable Applications: Thin Ethernet
Physical Characteristics (Overall)
Conductor
AWG:
# CoaxAWGStrandingConductor MaterialDia. (in.)
12019x32TC - Tinned Copper.037
Total Number of Conductors: 1
Insulation
Insulation Material:
Insulation MaterialDia. (in.)
FHDPE - Foam High Density Polyethylene.102
Outer Shield
Outer Shield Material:
Layer #Outer Shield Trade NameTypeOuter Shield MaterialCoverage (%)
1Bonded Duofoil®TapeBonded Aluminum Foil-Polyester Tape-Aluminum Foil100
2 BraidTC - Tinned Copper93
Outer Jacket
Outer Jacket Material:
Outer Jacket Material
PVC - Polyvinyl Chloride
Overall Cable
Overall Nominal Diameter: 0.185 in.
Mechanical Characteristics (Overall)
Operating Temperature Range: -40°C To +80°C
UL Temperature Rating: 60°C (UL AWM Style 1354)
Bulk Cable Weight: 23 lbs/1000 ft.
Max. Recommended Pulling Tension: 45 lbs.
Min. Bend Radius/Minor Axis: 2 in.
Applicable Specifications and Agency Compliance (Overall)
Applicable Standards & Environmental Programs
NEC/(UL) Specification: CL2, CM
CEC/C(UL) Specification: CM
AWM Specification: UL Style 1354 (30 V 60°C)
EU Directive 2011/65/EU (ROHS II): Yes
IEEE Specification: IEEE802.3 10Base2
Other Standards: ISO8802.3 10Base2
EU CE Mark: Yes
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/95/EC (RoHS): Yes
EU RoHS Compliance Date (mm/dd/yyyy): 01/01/2004
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
CA Prop 65 (CJ for Wire & Cable): Yes
MII Order #39 (China RoHS): Yes
Customer Part Number Reference Specification: DEC Part No. 17-01248-00
RG Type: 58A/U
Flame Test
UL Flame Test: UL1685 UL Loading
Plenum/Non-Plenum
Plenum (Y/N): No
Plenum Number: 82907, 89907
Electrical Characteristics (Overall)
Nom. Characteristic Impedance:
Impedance (Ohm)Tolerance (Ohms)
50+/- 2
Nom. Capacitance Conductor to Shield:
Capacitance (pF/ft)
25.4
Nominal Velocity of Propagation:
VP (%)
80
Nominal Delay:
Delay (ns/ft)
1.27
Nom. Conductor DC Resistance:
DCR @ 20°C (Ohm/1000 ft)
8.8
Maximum Loop Resistance:
Resistance (Ohm/1000 ft)
15.24
Nominal Outer Shield DC Resistance:
DCR @ 20°C (Ohm/1000 ft)
5.8
Nom. Attenuation:
Freq. (MHz)Attenuation (dB/100 ft.)
1.43
101.3
502.91
1004.2
2006.1
4008.9
70012.1
90013.9
100014.8
Max. Operating Voltage - UL:
VoltageDescription
300 V RMS
30 V RMSUL AWM Style 1354
Notes (Overall)
Notes: Tape to bond at overlap area only. Tape is not designed to bond to dielectric core.

Close
Revision Number: 2      Revision Date: 09-25-2012